DEVIhotwatt™



Devi-Hotwatt™ is used for temperature maintenance of hot water supply.

Devi-Hotwatt™
• Ensures hot water in all taps
• Ensures savings when circulation of the whole pipe system is unnecessary
• Is flexible and easy to install as it can be cut to length at site and installed directly to the pipe system
• Ensures unnecessary waste of water as you will have hot water immediately



DEVIhotwatt™

Teknisk data



Best nrNamnE-nrEffekt per meter
(W)
KabellängdEffekt
(W)
Angiven Spänning
(V)

DEVIhotwatt™

98300670 DEVIhotwatt™ 55 (305 m) 9Cut to length 230
98300671 DEVIhotwatt™ 55 (800 m) 9Cut to length 230
98300955 DEVIhotwatt™ 45 7Cable on 300m drums 230
98300956       
98300957 DEVIhotwatt™ 55 9Cable on 300m drums 230
98300958 DEVIhotwatt™ 55 9Cable on 100m drums 230
98300959 DEVIhotwatt™ 70 12Cable on 300m drums 230
98300964       


Dokumentation



4 Funna Dokument: 1 broschyr, 1 instruktion och 2 katalog


Broschyr
 
DEVIflex ersätter DTIP
DEVIflex-ersatter-DTIP_VBHQC107_online.pdf (1,1 Mb), Litteraturnummer: VBHQC107, Språk: Svenska, Utgivningsdatum: 23/10 2013
 


Instruktion
 
Self-limiting heating cables
SLC_08090505_X018821_VIAMO302_hi-res.pdf (4,8 Mb), Litteraturnummer: VIAMO302, Språk: Engelska, Utgivningsdatum: 24/01 2013
 


Katalog
 
DEVI Produktkatalog 2017
DEVI_produktkatalog_FINAL_2017_version5_webb.pdf (6,1 Mb), Litteraturnummer: VKHLD407, Språk: Svenska, Utgivningsdatum: 15/12 2016
 
DEVI Produktkatalog 2018
DEVI_produktkatalog_FINAL_2018_1804_lowres.pdf (6,1 Mb), Litteraturnummer: VKHLD507, Språk: Svenska, Utgivningsdatum: 18/04 2018